ROBOFLEX®-recycle

M12 plug or socket straight or angled, pre-assembled on one side 4-pin + PE

Produktfoto
Technical data
  • Approval:
    UL/cUL approved
  • Production
    in accordance with VDE standards
  • Temperature range:
    fixed installation -40°C to +105°C
    flexible -30°C to +105°C
  • Nominal voltage:
    300 V
  • Test voltage:
    2000 V
  • Minimum bending radius:
    7,5x cable Ø (for flexible installation)
  • Traversing speed:
    max. 3.3 m/s for 5 m of horizontal
    traverse path length
  • Acceleration:
    max. 5 m/s²
  • Flexing and torsion cycles:
    min. 10 million.
  • Torsional stress:
    +/- 360°/m
Cable structure
  • Bare copper litz wire, 42 x 0.10 mm
  • Core insulation polyester, black, blue,
    brown
  • Cores stranded in layers
  • Sheath, special mix
  • weld splatter resistant, dull, low adhesion,
    flame retardant and self-extinguishing
    to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2/ IEC 60332-1-2
  • Sheath colour: black
Assembly (5-pin)colour of cores brown, blue, black, white,
green/yellow
AD 5,5 +/-0,2 mm
Properties
  • very good resistance to oil as per
    DIN VDE 0473-811-404/DIN EN 60811-404
  • good resistance to acids, alkalis and
    solvents
  • not cross-linked
  • weld splatter resistant
  • recyclable
  • halogen-free
  • Silicone and cadmium-free
  • Free of substances harmful to paint
    adhesion Substances
  • very high mechanical load capacity
  • abrasion resistant
  • wear-resistant
  • Highly flexible
  • UV-resistant
  • ROHS conformant
  • CE conformant
Note
IP67A-coded
Downloads
Data sheet

plug or socket one end pre-assembled

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

672393

ROBOFLEX®-recycle   5 G 0,34

1,0

plug, straight

16,5

-

672394

ROBOFLEX®-recycle   5 G 0,34

1,5

plug, straight

24,8

-

672396

ROBOFLEX®-recycle   5 G 0,34

3,0

plug, straight

49,5

-

672397

ROBOFLEX®-recycle   5 G 0,34

5,0

plug, straight

82,5

-

672399

ROBOFLEX®-recycle   5 G 0,34

10,0

plug, straight

165,0

-

672403

ROBOFLEX®-recycle   5 G 0,34

1,0

plug, angled

16,5

-

672404

ROBOFLEX®-recycle   5 G 0,34

1,5

plug, angled

24,8

-

672406

ROBOFLEX®-recycle   5 G 0,34

3,0

plug, angled

49,5

-

672407

ROBOFLEX®-recycle   5 G 0,34

5,0

plug, angled

82,5

-

672409

ROBOFLEX®-recycle   5 G 0,34

10,0

plug, angled

165,0

-

672343

ROBOFLEX®-recycle   5 G 0,34

1,0

socket straight

16,5

-

672344

ROBOFLEX®-recycle   5 G 0,34

1,5

socket straight

24,8

-