ROBOFLEX®-recycle

M12 socket straight or angled, pre-assembled on one side 3-pin, 4-pin and 5-pin

Produktfoto
Technical data
  • Approval
    UL/cUL approved
  • Production
    in accordance with VDE standards
  • Temperature range
    fixed installation -40°C to +105°C
    flexible -30°C to +105°C
  • Nominal voltage
    300 V
  • Test voltage
    2000 V
  • Minimum bending radius
    7,5x cable Ø (for flexible
    installation)
  • Traversing speed
    max. 3.3 m/s for 5 m of horizontal
    traverse path length
  • Acceleration
    max. 5 m/s²
  • Flexing and torsion cycles
    min. 10 million.
  • Torsional stress
    +/- 360°/m
Cable structure
  • Bare copper litz wire, 42 x 0.10 mm
  • Core insulation polyester, black, blue,
    brown
  • Cores stranded in layers
  • Sheath, special mix
  • weld splatter resistant, dull, low adhesion,
    flame retardant and self-extinguishing
    to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2/ IEC 60332-1-2
  • Sheath colour: black
Assembly (3-pin)
colour of cores brown, blue, black
AD 4,9 +/-0,2 mm
Assembly (4-pin)
colour of cores brown, blue, black, white
AD 5,2 +/-0,2 mm
Assembly (5-pin)
colour of cores brown, blue, black, white, grey
AD 5,5 +/-0,2 mm
Properties
  • very good resistance to oil as per
    DIN VDE 0473-811-404/DIN EN 60811-404
  • good resistance to acids, alkalis and
    solvents
  • not cross-linked
  • weld splatter resistant
  • recyclable
  • halogen-free
  • Silicone and cadmium-free
  • Free of substances harmful to paint
    adhesion Substances
  • very high mechanical load capacity
  • abrasion resistant
  • wear-resistant
  • Highly flexible
  • UV-resistant
  • ROHS conformant
  • CE conformant
Note
* Design for the standard 2 LEDs in the colours:
yellow, green.
3 LEDs in the colours: white, yellow, green -
available upon request.
** Sensor cable ROBOFLEX®-recycle M12 socket,
angled, preassembled on one side, 5 pins.
available on request.
IP67
A-coded
Downloads
Data sheet

socket

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

670722

ROBOFLEX®-recycle   3 x 0,34

1,5

socket angled

14,7

-

670723

ROBOFLEX®-recycle   3 x 0,34

3,0

socket angled

29,4

-

670724

ROBOFLEX®-recycle   3 x 0,34

5,0

socket angled

49,0

-

670725

ROBOFLEX®-recycle   3 x 0,34

10,0

socket angled

98,0

-

670738

ROBOFLEX®-recycle   4 x 0,34

1,5

socket angled

19,7

-

670739

ROBOFLEX®-recycle   4 x 0,34

3,0

socket angled

39,3

-

670740

ROBOFLEX®-recycle   4 x 0,34

5,0

socket angled

65,5

-

670741

ROBOFLEX®-recycle   4 x 0,34

10,0

socket angled

131,0

-

671438

ROBOFLEX®-recycle   5 x 0,34

1,5

socket angled

24,8

-