ROBOFLEX®-recycle

M12 socket straight or angled, screened pre-assembled on one side 3-pin, 4-pin and 5-pin

Produktfoto
Technical data
  • Approval:
    UL/cUL approved
  • Production
    in accordance with VDE standards
  • Temperature range:
    fixed installation -40°C to +105°C
    flexible -30°C to +105°C
  • Nominal voltage:
    300 V
  • Test voltage:
    2000 V
  • Minimum bending radius:
    7,5x cable Ø (for flexible
    installation)
  • Traversing speed:
    max. 3.3 m/s for 5 m of horizontal
    traverse path length
  • Acceleration:
    max. 5 m/s²
  • Flexing and torsion cycles:
    min. 10 million.
  • Torsional stress:
    +/- 360°/m
Cable structure
  • Bare copper stranded wire, 42 x 0.10 mm
  • Cores stranded in layers
  • Polyester foil taping
  • Screening of tinned copper braid,
    coverage approx. 85%, D-screen for Robot
    applications
  • Special compound sheath, weld-splatter
    resistant, recyclable, matt, low-adhesion,
    flame retardant and self-extinguishing
    to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2/ IEC 60332-1-2
  • Sheath colour: black
Assembly (3-pin)
  • Core insulation polyester, black, brown, blue, black
  • Outer diameter 5,2 +/-0.2 mm
Assembly (4-pin)
  • Core insulation polyester, brown, blue, black, white
  • Outer diameter 5.5 +/-0.2 mm
Assembly (5-pin)
  • Core insulation polyester, brown, blue, black, white, green
  • Outer diameter 6,0+/-0.2 mm
Properties
  • very good resistance to oil as per
    DIN VDE 0473-811-404/DIN EN 60811-404
  • good resistance to acids, alkalis and
    solvents
  • not cross-linked
  • weld splatter resistant
  • recyclable
  • halogen-free
  • Silicone and cadmium-free
  • Free of substances harmful to paint
    adhesion Substances
  • very high mechanical load capacity
  • abrasion resistant
  • wear-resistant
  • Highly flexible
  • UV-resistant
  • ROHS conformant
  • CE conformant
Note
IP67
A-coded
Application
The cables with this new sheath material cover all requirements for very large mechanical stresses for abrasion, tear resistance, torsion, flexing, flexibility and oil resistance. Using for automation technology, plant and machine construction, fixture construction for handling devices, welding devices and welding tongs, assembly and handling devices, machining production, welding robots and tool machines, blast furnaces and rolling mills. The completely new feature of this cable is the weld splatter resistance without the otherwise usual and required cross-linking process.
  • Our newly developed non-cross-linked thermoplastic elastomer is fully recyclable.
  • In contrast to this, the usual, cross-linked, thermoplastic elastomers cannot be recycled and put a not insignificant stress on our environment.
  • This must be particularly interesting for customers who have an environment management system according to DIN EN ISO 14001 and thus place a great deal of importance on the use of recyclable materials.
  • A significantly longer service life than that of existing cables on the market, because it can be used in highly flexible applications, for example on robots (torsion) and in drag chains (dynamic load).
Downloads
Data sheet

socket one end pre-assembled

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

671873

ROBOFLEX®-recycle   3 x 0,34

1,0

socket straight

19,6

-

671874

ROBOFLEX®-recycle   3 x 0,34

1,5

socket straight

29,4

-

671876

ROBOFLEX®-recycle   3 x 0,34

3,0

socket straight

58,8

-