ROBOFLEX®-recycle

M12 plug straight and socket angled with LED, pre-assembled on both sides 3-pin, 4-pin and 5-pin

Produktfoto
Technical data
  • Approval:
    UL/cUL approved
  • Production
    in accordance with VDE standards
  • Temperature range:
    fixed installation -40°C to +105°C
    flexible -30°C to +105°C
  • Nominal voltage:
    300 V
  • Test voltage:
    2000 V
  • Minimum bending radius:
    7,5x cable Ø (for flexible
    installation)
  • Traversing speed:
    max. 3.3 m/s for 5 m of horizontal
    traverse path length
  • Acceleration:
    max. 5 m/s²
  • Flexing and torsion cycles:
    min. 10 million.
  • Torsional stress:
    +/- 360°/m
Cable structure
  • Bare copper litz wire, 42 x 0.10 mm
  • Core insulation polyester, black, blue,
    brown
  • Cores stranded in layers
  • Sheath, special mix
  • weld splatter resistant, dull, low adhesion,
    flame retardant and self-extinguishing
    to DIN VDE 0482-332-1-2,
    IN EN 60332-1-2/ IEC 60332-1-2
  • Sheath colour: black
Assembly (3-pin)colour in cores brown, blue, black
AD 4,9 +/-0,2 mm Assembly (4-pin)colour of cores brown, blue, black, white
AD 5,2 +/-0,2 mm Assembly (5-pin)colour of cores brown, blue, black, white, grey
AD 5,5 +/-0,2 mm
Properties
  • very good resistance to oil as per
    DIN VDE 0473-811-404/DIN EN 60811-404
  • good resistance to acids, alkalis and
    solvents
  • not cross-linked
  • weld splatter resistant
  • recyclable
  • halogen-free
  • Silicone and cadmium-free
  • Free of substances harmful to paint
    adhesion Substances
  • very high mechanical load capacity
  • abrasion resistant
  • wear-resistant
  • Highly flexible
  • UV-resistant
  • ROHS conformant
  • CE conformant
Note
*Design for the standard 2 LEDs in the colours:
yellow, green.3 LEDs in the colours: white, yellow ,green -
available upon request.** Sensor cable ROBOFLEX®-recycle M12 plug,
straight and socket, angled, pre-assembled on
both side, 5-pin. available on request.
IP67
A-coded
Downloads
Data sheet

plug straight / socket angled with LED

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

670866

ROBOFLEX®-recycle   3 x 0,34

1,0

plug straight / socket, angled with 2 LED

9,8

-

670802

ROBOFLEX®-recycle   3 x 0,34

1,5

plug straight / socket, angled with 2 LED

14,7

-

670803

ROBOFLEX®-recycle   3 x 0,34

3,0

plug straight / socket, angled with 2 LED

29,4

-

670804

ROBOFLEX®-recycle   3 x 0,34

5,0

plug straight / socket, angled with 2 LED

49,0

-

670805

ROBOFLEX®-recycle   3 x 0,34

10,0

plug straight / socket, angled with 2 LED

98,0

-

670867

ROBOFLEX®-recycle   4 x 0,34

1,0

plug straight / socket, angled with 2 LED

13,1

-

670814

ROBOFLEX®-recycle   4 x 0,34

1,5

plug straight / socket, angled with 2 LED

19,7

-

670815

ROBOFLEX®-recycle   4 x 0,34

3,0

plug straight / socket, angled with 2 LED

39,3

-

670816

ROBOFLEX®-recycle   4 x 0,34

5,0

plug straight / socket, angled with 2 LED

65,5

-

670817

ROBOFLEX®-recycle   4 x 0,34