Solderless terminals

Produktfoto
Note

Versions:

Flat connector (insulated / fully insulated)

Flat connector sleeves (insulated / fully insulated)

Flat connector distributor

Description

Insulated squeeze snap-on connection

Description

Insulated squeeze snap-on connection for cross sections of 0.5 to 6.0 mm².

Simple cable inlet through Easy-Entry (expanded sleeve).

Insulated with high dielectric strength.

Downloads
Data sheet

blade receptacle, all-insulated

Part no.

Type

Colour

Cross-section

mm²

Flat plug size

mm

Design

Unit

Net EUR/100 items at a purchase of

up to 500

501 - 1000

1001 - 5000

96574

RA 28 V0

red

0,5 - 1,0

flat, 2.8 x 0.8 mm

Sleeve

100

o. r.

o. r.

o. r.

96328

RA 29 V0

red

0,5 - 1,5

flat, 2.8 x 0.5 mm

Sleeve

100

o. r.

o. r.

o. r.

96329

RA 48 V0

red

0,5 - 1,5

flat, 4.8 x 0.8 mm

Sleeve

100

o. r.

o. r.

o. r.

96330

RA 49 V0

red

0,5 - 1,5

flat, 4.8 x 0.5 mm

Sleeve

100

o. r.

o. r.

o. r.

96334

RA 63 V0

red

0,5 - 1,5

flat, 6.3 x 0.8 mm

Sleeve

100

o. r.

o. r.

o. r.

96331

RB 48 V0

blue

1,5 - 2,5

flat, 4.8 x 0.8 mm

Sleeve

100

o. r.

o. r.

o. r.

96332

RB 49 V0

blue

1,5 - 2,5

flat, 4.8 x 0.5 mm

Sleeve

100

o. r.

o. r.

o. r.

96335

RB 63 V0

blue

1,5 - 2,5

flat, 6.3 x 0.8 mm

Sleeve

100

o. r.

o. r.

o. r.

96333

RC 63 V0

yellow

2,5 - 6,0

flat, 6.3 x 0.8 mm

Sleeve

100