PVC-flat-CY

screened, EMC-preferred type

Logo Image
Produktfoto
Technical data
  • Special PVC-flat cable, screened,
    adapted to DIN VDE 0283-2
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Breakdown voltage
    min. 6000 V
  • Minimum bending radius
    15x cable thickness
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
  • Core identification see table below
  • Cores screened individually or in bunches
  • Copper screened braiding,
    approx. 85% coverage
  • Outer sheath of special PVC
  • Sheath colour: black (RAL 9005)
Properties
  • Extensively oil resistant
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
PVC screened flat cables are used mainly as trailing cable for crane installations, floor conveyer systems and shelf control units.
Installation notes
Cables reels with flat cables must be transported in standing position on the flange. A bending flexibility can be achieved on a plane surface. For this purpose, the corresponding fitting instructions should be followed.
  • Put the cable trolly on the guiding rail or upon carrier beam and push them together at the starting point. The distance between the bedding surface of two cable trollys must be wider than the double thickness of a cable-packet.
  • During the packeting performance, it must be started with the smaller cross section which lays on the bedding surface and will be builded successively so that the biggest cross section is laying on the top.
  • Further, be careful of a symmetrical load distribution.
  • In case of multicore flat cables with small cross section, smaller than 2,5 mm², is very critical due to its low tensile stress. In such case, you should add 10% reserve wire for calculation.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
/opc/workarea/suppliers/STD/documents/pdf/wb/1WB_27100_en.pdf

Part no.

No.cores x
cross-sec.
mm²

Core
marking

Outer
dimension

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

27100

5 G 0,5 Colour coded, DIN VDE 0293

21,0 x 3,4

64,0

140,0

20

27101

5 x 4 x 0,5 Colour coded, (blue, red, green, yellow)

37,4 x 7,2

175,0

280,0

20

27102

8 x 7 x 0,5 Cont. white numbering, DIN VDE 0293

68,6 x 11,7

480,0

1180,0

20

27090

4 G 0,75 Colour coded, DIN VDE 0293

15,0 x 5,0

70,0

147,0

19

26754

4 x 4 x 1 Colour coded, (blue, red, green, yellow)

33,5 x 11,0

310,0

625,0

18

27103

4 x 4 G 1 Cont. white numbering

33,5 x 11,0

310,0

625,0

18

27091

4 G 1,5 Colour coded, DIN VDE 0293

18,7 x 5,9

116,0

210,0

16

27092