PVC single cores

acc. to CEI-20-22 II

Logo Image Logo Image
Produktfoto
Technical data
  • PVC-Single Cores as per Italian standard
    CEI 20-22 II
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -30°C to +80°C
  • Nominal voltage
    up to 0,35 mm² U0/U 300/300 V
    0,5 and 0,75 mm² U0/U 300/500 V
    from 1 mm² U0/U 450/750 V
  • Test voltage 2500 V
  • Minimum bending radius
    fixed installation for core Ø:
    = 8 mm: 4x core Ø
    > 8-12 mm: 5x core Ø
    > 12 mm: 6x core Ø
Cable structure
  • Bare fine wire stranded copper conductor
    to CEI 20-29 cl.5
  • Core insulation of PVC
    R 2 up to CEI 20 II, cap. VI cl. 3
Properties
  • Low smoke
  • Resistant to
    Oil
    Solvents
    Acids
    Lyes
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
As hook up wire, control cabinet building, in cable assembly manufacturing as well as in electronic applications.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Cross-
section

mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

BK

GN-YE

BU

BN

RD

WH

D-BU

o.col.

app. RAL

9005

-

5015

8003

3000

1013

5010

-

Part no.

29600

29601

29602

29603

29604

29605

29606

29607

0,35

1,5

2,5

3,6

- - - - - - - -

Part no.

29608

29609

29610

29611

29612

29613

29614

29615

0,5

2,6

4,8

6,0

20

20

20

20

20

20

20

20

Part no.

29616

29617

29618

29619

29620

29621

29622

29623

0,75

2,8