PUR spiral cables orange

Produktfoto
Technical data
  • Temperature range
    -25°C to +70°C
  • Nominal voltage
    H05BQ-F: 300/500 V
    H07BQ-F: 450/750 V
  • Test voltage
    2000/2500 V
  • Expansion ratio 1:4
  • straight ends
    in each case 200 mm
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of rubber
  • Core identification to DIN VDE 0293-308
  • GN-YE conductor, 3 cores and above
  • Outer sheath of PUR
  • Sheath colour: orange
Note
  • On request closed spiral lengths up to max.
    5000 mm possible.
  • As well in axial constructionon
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
  • Machine Construction
  • Electrical Tools
  • Building Industry
  • Handling Equipment
  • Entertainment Equipment
  • Medical devices
  • Measurement instruments
  • Rolling doors
Downloads
Data sheet

Part no.

Cross-section

mm²

Spiral length
unexpanded

(WL in mm)

Cable Ø

approx. mm

Spiral-
outer Ø

approx. mm

Cop.
weight

kg / 1000 pcs.

AWG-No.

orange

85221

2 x 0,75

300

6,5

23,0

59,0

18

85223

2 x 0,75

500

6,5

23,0

77,8

18

85226

2 x 0,75

1000

6,5

23,0

149,8

18

85229

2 x 0,75

1500

6,5

23,0

221,8

18

85236

2 x 0,75

3000

6,5

23,0

437,8

18

85238

3 G 0,75

300

7,1

25,2

73,5

18

85240

3 G 0,75

500

7,1

25,2

116,7

18

85243

3 G 0,75

1000

7,1

25,2

224,7

18

85246

3 G 0,75

1500

7,1

25,2

332,6

18

85253

3 G 0,75

3000

7,1

25,2

656,6

18

85255

4 G 0,75

300

7,9

28,8

98,6

18