PUR-GELB

PVC-inner sheath, high abrasion, coolant resistant, meter marking

Logo Image
Produktfoto
Technical data
  • Special-PVC/PUR control cable
    adapted to DIN VDE 0285-525-1 /
    DIN EN 50525-1
  • Temperature range
    flexing -15°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 3000 V
  • Breakdown voltage min. 6000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 adapted to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
    white numbering
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Inner sheath of PVC
    guarantees easy cable stripping
  • Outer sheath of PUR
    compound type TMPU to
    DIN EN 50363-10-2
  • Sheath colour: yellow (RAL 1021)
    also available in other colours on request
  • With meter marking
Properties
  • High flexibility at low temperature
  • High abrasion resistance
  • Resistant to
    Oils and fats
    Non-alcoholic fuels and kerosene
    Atmospheric influences
    UV-radiation
    Oxygene and ozone
    Microbes and rotting
    Sea and waste water
    Vibrations
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OB).
  • Art.no. 22212 = JB-version.
  • Art.no. 22220 = JZ-version.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Robust control cable with an outstanding resistance to oil and abrasion. Suitable for use in tool making and machine industries, steel works, on building sites and in the oil and coal industries. The cable can also be used for portable tools. etc. To be recommended if the cable comes into contact with chemical agents.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance
<

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

22200

2 x 0,75

6,4

14,4

50,0

19

22201

3 G 0,75

6,8

21,6

70,0

19

22202

4 G 0,75

7,3

28,8

80,0

19

22203

5 G 0,75

8,2

36,0

100,0

19

22204

7 G 0,75

9,2

50,0

140,0

19

22205

2 x 1

7,2

19,2

63,0

18

22206

3 G 1

7,6

29,0