PUR elektronic spiral cables unscreened

Produktfoto
Technical data
  • Temperature range
    -25°C to +70°C
  • Nominal voltage
    up tp 0,14 mm² 300 V
    from 0,25 mm² 500 V
  • Test voltage
    1000 V
  • Expansion ratio 1:4
  • straight ends
    in each case 200 mm
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insulation of TPE-E
  • Core identification to DIN 47100
  • Cores stranded in layers
  • Outer sheath of PUR
  • Colour black
Note
  • On request closed spiral lengths up to max.
    5000 mm possible.
  • As well in axial construction
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
  • Handling Equipment
  • Entertainment Equipment
  • Medical devices
  • Measurement instruments
  • Rolling doors
  • In all fields in which
    low-current cables are used
Downloads
Data sheet

Part no.

Cross-section

mm²

Spiral length
unexpanded

(WL in mm)

Cable Ø

approx. mm

Spiral-
outer Ø

approx. mm

Cop.
weight

kg / 1000 pcs.

AWG-No.

black

85550

2 x 0,14

300

3,5

13,0

9,2

26

85551

2 x 0,14

400

3,5

13,0

11,9

26

85552

2 x 0,14

500

3,5

13,0

15,6

26

85555

2 x 0,14

1000

3,5

13,0

28,1

26

85566

4 x 0,14

300

4,0

14,0

18,4

26

85567

4 x 0,14

400

4,0

14,0

23,8

26

85568

4 x 0,14

500

4,0

14,0

29,2

26

85571

4 x 0,14

1000

4,0

14,0

56,2

26

85574

5 x 0,14

300

4,4

15,8

22,8

26

85575

5 x 0,14

400

4,4

15,8

29,5

26

85576

5 x 0,14

500

4,4

15,8

36,2

26

85579

5 x 0,14