PUR elektronic spiral cables screened

Produktfoto
Technical data
  • Temperature range
    -25°C to +70°C
  • Nominal voltage
    up to 0,14 mm² 300 V
    from 0,25 mm² 500 V
  • Test voltage
    2000 V
  • Expansion ratio 1:4
  • straight ends
    in each case 200 mm
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insualtion of TPE-E
  • Core identification to DIN 47100
  • Cores stranded in layers
  • Overall screening
  • Outer sheath of PUR
  • Sheath colour: black
Note
  • On request closed spiral lengths up to max.
    5000 mm possible.
  • As well in axial construction
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
  • Handling Equipment
  • Entertainment Equipment
  • Medical devices
  • Measurement instruments
  • Rolling doors
  • In all fields in which
    low-current cables are used
Downloads
Data sheet

Part no.

Cross-section

mm²

Spiral length
unexpanded

(WL in mm)

Cable Ø

approx. mm

Spiral-
outer Ø

approx. mm

Cop.
weight

kg / 1000 pcs.

AWG-No.

black

85900

2 x 0,14

300

3,8

13,6

30,6

26

85901

2 x 0,14

400

3,8

13,6

39,6

26

85902

2 x 0,14

500

3,8

13,6

48,6

26

85905

2 x 0,14

1000

3,8

13,6

93,6

26

600154

3 x 0,14

300

4,1

15,2

44,2

26

600155

3 x 0,14

400

4,1

15,2

55,8

26

600156

3 x 0,14

500

4,1

15,2

67,5

26

600157

3 x 0,14

1000

4,1

15,2

135,0

26

85916

4 x 0,14

300

4,6

16,2

47,6

26

85917

4 x 0,14

400

4,6

16,2

61,6

26

85918

4 x 0,14

500

4,6

16,2

75,6

26

85921

<