K25

Pliers

Produktfoto
Description

Pliers K25

Description
  • Indent crimping

  • Spring-supported tool opening

  • For nickel tubular cable lugs

  • Length 325 mm

  • Weight 0,6 kg

Downloads
Data sheet

pliers

Part no.

Type

Cross-section

min. - max.

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

905561

K25

0,5 - 16,0

1

o. r.

o. r.

o. r.