K2 Pliers

pliers

Produktfoto
Description

Pliers K2

Description

For terminal lugs and connection sleeves in standard design

  • Crimping profile with notch, fixed with lock

  • Length 325mm

  • Weight 600g

pliers

Part no.

Type

Cross-section

min. - max.

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

904732

K2

0,75 - 16,0

1

o. r.

o. r.

o. r.