K06

Pliers

Produktfoto
Description

Pliers K06

Description

For terminal lugs and connection sleeves in standard design

  • Hexagonal crimping profile, fixed in revolving profile

  • Length 650mm

  • Weight 2,9kg

Downloads
Data sheet

pliers

Part no.

Type

Cross-section

min. - max.

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

904735

K06

10,0 - 120,0

1

o. r.

o. r.

o. r.