HELU-S-PK-CU

Tubular compression cable lugs - straight

Produktfoto
Note

Code type indicates the required hexagonal clamping insert.

Compression instruction and instruction for assembly see chapter "Technical information".

Description
Tubular cable lugs HELU-S-PK-CU
Description

Non-insulated tubular cable lugs in eye type design for conductor arrangement RM.

Tube dimensions to DIN 46235.

Downloads
Data sheet

eye type

Part no.

Type

Cross-section

mm²

a

mm

d

mm

b

mm

l

mm

Code
type

Weight

kg / 1000

items

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

907679

HELU-S-PK-CU 6-8

6,0

8,4

3,5

13,0

26,0

5

3,1

100

o. r.

o. r.

o. r.

907682

HELU-S-PK-CU 10-8

10,0

8,4

4,4

13,0

28,0

6

3,8

100

o. r.

o. r.

o. r.

907683

HELU-S-PK-CU 10-10

10,0

10,5

4,4

15,0

29,0

6

3,8

100

o. r.

o. r.

o. r.

907684

HELU-S-PK-CU 16-5

16,0

5,3

5,5

13,0

36,0

8

12,2

100

o. r.

o. r.

o. r.

907688

HELU-S-PK-CU 16-12

16,0

13,0

5,5

19,0

40,0

8

13,5

100

o. r.

o. r.

o. r.

907693

HELU-S-PK-CU 25-16

25,0

17,0

7,0

22,0

45,0

10

19,9

100

o. r.

o. r.

o. r.

907694

HELU-S-PK-CU 35-6

35,0

6,4

8,2