HELU-S-PK-CU-DIN

Tubular compression cable lugs - straight

Produktfoto
Note

Code type indicates the required hexagonal clamping insert.

Compression instruction and instruction for assembly see chapter "Technical information".

Description

Tubular compression lug

HELU-S-PK-CU-DIN

Description

Uninsulated tubular compression lugs in eye type design for conductor arrangement RM, to DIN 46235.

Downloads
Data sheet

eye type

Part no.

Type

Cross-section

mm²

a

mm

d

mm

b

mm

l

mm

Code
type

Weight

kg / 1000

items

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

907677

HELU-S-PK-CU-DIN 6-5

6,0

5,3

3,7

8,5

24,0

5

3,1

100

o. r.

o. r.

o. r.

907678

HELU-S-PK-CU-DIN 6-6

6,0

6,4

3,7

3,7

24,0

5

3,4

100

o. r.

o. r.

o. r.

907680

HELU-S-PK-CU-DIN 10-5

10,0

5,3

4,4

10,0

27,0

6

3,5

100

o. r.

o. r.

o. r.

907681

HELU-S-PK-CU-DIN 10-6

10,0

6,4

4,4

10,0

27,0

6

3,7

100

o. r.

o. r.

o. r.

907685

HELU-S-PK-CU-DIN 16-6

16,0

6,4

5,5

13,0

36,0

8

12,7

100

o. r.

o. r.

o. r.

907686

HELU-S-PK-CU-DIN 16-8

16,0

8,4

5,5

13,0

37,0

8

13,0

100

o. r.

o. r.

o. r.

907687

HELU-S-PK-CU-DIN 16-10

16,0

10,5

5,5

16,5