HELU-S-PK-AL-DIN

Tubular compression cable lugs

Produktfoto
Note

Code type indicates the required hexagonal crimping insert.

Sleeves are prefilled with contact grease and sealed with plastic plug

Compression instruction and instruction for assembly see chapter "Technical information".

Description
Compression cable lug HELU-S-PK-AL-DIN
Description

Uninsulated, straight tubular cable lug in eye type design made of aluminium. High quality version for reliable crimping. Designed for conductor type RM acc. to DIN 48201 and circulary reshaped conductors.

Downloads
Data sheet

eye type

Part no.

Type

Cross-section

RM/SM - SE

mm²

a

mm

d

mm

b

mm

l

mm

Code
type

Weight

kg / 1000

items

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

907865

HELU-S-PK-AL-DIN 16-8

16,0 - 25,0

8,4

5,6

16,0

52,0

12

9,6

50

o. r.

o. r.

o. r.

907866

HELU-S-PK-AL-DIN 16-10

16,0 - 25,0

10,5

5,6

18,0

52,0

12

9,7

50

o. r.

o. r.

o. r.

907867

HELU-S-PK-AL-DIN 25-8

25,0 - 35,0

8,4

6,8

16,0

60,0

12

14,8

50

o. r.

o. r.

o. r.

907868

HELU-S-PK-AL-DIN 25-10

25,0 - 35,0

10,5

6,8

18,0

60,0

12

15,3

50

o. r.

o. r.

o. r.

907869

HELU-S-PK-AL-DIN 35-8

35,0 - 50,0

8,4

8,0

20,0

67,0

14

24,5

50

o. r.

o. r.

o. r.

907870

HELU-S-PK-AL-DIN 35-10

35,0 - 50,0

10,5

8,0

20,0

67,0

14

24,5

50

o. r.

o. r.

o. r.