HELU-S-PK-AL/CU

Aluminium / Copper compression cable lug – straight

Produktfoto
Note

Code type indicates the required hexagonal crimping insert.

Al-sleeves are prefilled with contact grease and sealed with plastic plugs

Compression instruction and instruction for assembly see chapter "Technical information".

Description
Compression cable lug HELU-S-PK-AL/CU
Description

Non-insulated, straight compression lug in eye type design made of aluminium. High quality version for reliable crimping. Designed for conductor type RM and circulary reshaped conductors.

Downloads
Data sheet

eye type

Part no.

Cross-section

RM/SM - SE

mm²

Boring

M

a

mm

d

mm

b

mm

l

mm

Code
type

Weight

kg / 1000

items

Unit

Net EUR/100 items at a purchase of

up to 500

501 - 1000

1001 - 5000

907568

10 -  - 

8

8,4

5,0

20,0

50,0

10

26,5

25

o. r.

o. r.

o. r.

907569

16 - 25

8

8,4

5,6

20,0

60,0

12

35,4

25

o. r.

o. r.

o. r.

907570

16 - 25

10

10,5

5,6

20,0

60,0

12

34,2

25

o. r.

o. r.

o. r.

907571

25 - 35

8

8,4

6,8

20,0

65,0

12

35,7

25

o. r.

o. r.

o. r.

907572

25 - 35

10

10,5

6,8

20,0

65,0

12

34,4

25

o. r.

o. r.

o. r.

907573

25 - 35

12

13,0

6,8

26,0

67,0

12

44,5

25