NSVM-S

Low voltage heat-shrinkable straight joint

Produktfoto
Properties
  • halogen-free

  • high electrical insulation values

  • laterally water-tight

  • good mechanical strength

  • compact dimensions

  • unlimited storage

  • large wire and cable cross-sections

  • highly resistant to chemical influences, earth alkalis and UV radiation

Description

NSVM-S (multi-core straight joint)

Description

Straight joint for multi-core plastic-insulated power cables to 0.6/1(1.2)kV, universal applications for connecting cables and wires from PVC, PE and VPE, e.g. N(A)YY, N(A)2XY, N(A)YCWY, NYM, NYY.

Areas of application
  • Indoors

  • Outdoors

  • Underground

  • Water

Downloads
Data sheet

multiple core

Part no.

Type

Nominal voltage

Uo/U(Um)

Cross-section

mm²

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

94400

NSVM-S3

0.6/1kV

3x 1,5 - 3x 16,0

1

o. r.

o. r.

o. r.

94401

NSVM-S3

0.6/1kV

3x 6,0 - 3x 25,0

1

o. r.

o. r.

o. r.

94402

NSVM-S3

0.6/1kV

3x 25,0 - 3x 70,0

1

o. r.

o. r.

o. r.

94403

NSVM-S3

0.6/1kV

3x 95,0 - 3x 150,0

1

o. r.

o. r.

o. r.

94404

NSVM-S3

0.6/1kV

3x 185,0 - 3x 300,0

1

o. r.

o. r.

o. r.

93382

NSVM-S4

0.6/1kV

4x 1,5 - 4x 6,0

1

o. r.

o. r.

o. r.

93388

NSVM-S4

0.6/1kV

4x 1,5 - 4x 16,0

1

o. r.

o. r.

o. r.

93383

NSVM-S4

0.6/1kV

4x 6,0 - 4x 25,0

1

o. r.

o. r.