NEOPREN

flexible, colour or number coded with support organ

Logo Image
Produktfoto
Technical data
  • Special rubber cable
    adapted to DIN VDE 0250
  • Temperature range
    flexing -25°C to +60°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Minimum bending radius
    for continuous bending without
    forced guiding operation 12,5x cable Ø
    for flexing with
    forced guiding operation 20x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.6 col.4, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insulation of rubber
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
       white numbering
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Support organ (hemp or sisal-string etc.)
    and/or taping with load carrying thread as
    construction permits
  • Outer sheath of special rubber
  • Sheath colour: black
Properties
  • Extensively oil, flat and alkali resistant
  • Flame retardant
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Not suitable for a winding up and an
    unwinding on spring or motor cable reels.
  • Break resistance must be taken into
    consideration.
  • By the assembly the cables must be
    installed without torsion.
  • The mobility of the stranded core is
    not be affected by using of clamps.
  • The occuring pulling forces are to be
    carried by the support organ.
Application
As robust and weather resistant cable for machines, equipment and appliances, which are constantly exposed to the outdoor weather conditions (e. g. building machinery, conveyor and hoist systems, dry docks etc.). They are ideal for use as control cable in trailing cables. They are also suitable in dry, damp and wet rooms and in open air for wall- and push-button panels and as power cable.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Tensile
strength
of susp.
strand in N

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

25001

2 x 1

7,5

300

19,0

90,0

18

25002

3 G 1

8,5

150

29,0

111,0

18

25003

4 G 1

9,7

300

38,0

141,0

18

25004

5 G 1

11,5

300

48,0

170,0

18

25005

6 G 1

13,4

-

58,0

187,0

18

25006

7 G 1

13,8

2290

67,0

204,0

18

25007

9 G 1

15,8

2890

86,0

274,0

18

25008

12 G 1

17,5

6740

115,0