N2XSEY 3 x ... 6/10kV

XLPE-insulated, Cu-conductor, PVC-sheath

Logo Image
Produktfoto
Technical data
  • Three core XLPE-insulated
    power cables to DIN VDE 0276
    and IEC 60502
  • Temperature range
    during installation up to -5°C
  • Operating temperature
    max. +90°C
  • Short circuit temperature
    core +250°C
    screen +350°C (duration)
    (short circuit duration max. 5 s)
  • Nominal voltages U0/U 6/10 kV
  • Operating voltages max. 12 kV
  • Test voltages 15 kV
  • Test voltages d.c. 48 kV
  • Minimum bending radius
    15x cable Ø
  • Tests
    acc. to DIN VDE 0276 and IEC 60502
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.2, multi-wire,
    BS 6360 cl.2, IEC 60228 cl.2
  • Inner semi-conducting coating
  • Core insulation of cross-linked polyethylene
    (XLPE)
  • Outer extrusion of semi-conducting coating
    spliced with the XLPE-insulation
  • Conductive wrapping
  • Screen: Braiding of copper wires with one
    or two tapes applied helically
  • 3 cores stranded
  • Extruded sheath over three cores
  • Outer sheath of PVC
    compound type DMV6 to HD 620 S2
  • Sheath colour: red
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • Installation notes
    To guarantee an optimum on operating
    reliability the extruded semi-conductive
    layer is spliced with the insulation for long
    duration. For this reason we recommend
    a peeling tool for installation.
Note
  • rm = round conductor, multi-wire
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • For laying in earth: For ground thermal
    resistivity of 1 Kxm/W, laying depth 0,7 m,
    ground temperature 20°C, EVU load
    grade 0,7.
  • For laying in air: Air temperature 30°C, EVU
    load grade 1,0.
  • Conversion factors for laying in earth
    especially for laying in bundle form and
    other requirements are noted in
    DIN VDE 0298 part 2 and 0276 part 1000.
  • Conversion factors for laying in air
  • Air temperature/Conversion factor
    15°C/1,12; 20°C/1,08; 25°C/1,04;
    30°C/1,0; 35°C/0,96; 35°C/0,96; 40°C/
    0,91; 45°C/0,87; 50°C/0,82;
Application
Suitable for installation in indoors and in cable ducts, outdoors with protected laying, as well as for laying on racks for industrial and switching systems and power plants. Limited use when buried in the earth if the PVC outer sheath could be damaged by high mechanical stress.
The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Insulation
thickness

mm

Screen
cross-sec.

mm²

Sheath
thickness

Nominal value

mm

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

34339

3 x 25

rm / 16

3,4

16

2,5

43,0

1046,0

2850,0

4

34340

3 x 35

rm / 16

3,4

16

2,5

48,0

1210,0

3300,0

2

34341

3 x 50

rm / 16

3,4

16

2,5

50,0

1671,0

3750,0

1