MSVM-S

Medium voltage heat-shrinkable straight joint

Produktfoto
Properties
  • safe field effect

  • simple assembly

  • large cross-sections

  • unlimited conductivity

  • immediately operational

Description

MSVM-S

Description

Centre tension transition sleeve for connecting all single-core plastic power cables with external conductor layer up to 18/30(36)kV.

For connecting cables with differing cross-sections, conductor materials and cable designs with regard to external conductor layer and sheathing.

Downloads
Data sheet

single core

Part no.

Type

Nominal voltage

Uo/U(Um)

Cross-section

mm²

Diameter

from - to

mm

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

93107

MSVM-S12/1

6/10kV

35,0 - 95,0

13,2 - 20,0

1

o. r.

o. r.

o. r.

93108

MSVM-S12/1

6/10kV

95,0 - 240,0

18,2 - 25,0

1

o. r.

o. r.

o. r.

93109

MSVM-S12/1

6/10kV

150,0 - 300,0

20,9 - 35,0

1

o. r.

o. r.

o. r.

93110

MSVM-S12/1

6/10kV

300,0 - 400,0

28,6 - 45,0

1

o. r.

o. r.

o. r.

93111

MSVM-S12/1

6/10kV

500,0 - 800,0

28,6 - 60,0

1

o. r.

o. r.

o. r.

93117

MSVM-S24/1

12/20kV

10,0 - 35,0

13,2 - 15,0

1

o. r.

o. r.

o. r.

93118

MSVM-S24/1

12/20kV

50,0 - 150,0

18,2 - 25,0

1

o. r.

o. r.

o. r.

93119

MSVM-S24/1

12/20kV

70,0 - 240,0

20,9 - 30,0

1

o. r.

o. r.

o. r.

93120