MSVM-S

Medium voltage heat-shrinkable straight joint

Produktfoto
Properties
  • safe field effect

  • simple assembly

  • large cross-sections

  • unlimited conductivity

  • immediately operational

Description

MSVM-S

Description

Medium voltage connection sleeve for connecting all 3-core plastic power cables with external conductor layer up to 18/30(36)kV.

For connecting cables with differing cross-sections, conductor materials and cable designs with regard to external conductor layer and sheathing.

Special solutions enable a 3-core plastic power cable to be connected to 3 single-core plastic power cables.

Downloads
Data sheet

triple core

Part no.

Type

Nominal voltage

Uo/U(Um)

Cross-section

mm²

Diameter

from - to

mm

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

93135

MSVM-S12/3

6/10kV

3x 10,0 - 3x 25,0

13,2 - 20,0

1

o. r.

o. r.

o. r.

93136

MSVM-S12/3

6/10kV

3x 35,0 - 3x 95,0

18,2 - 25,0

1

o. r.

o. r.

o. r.

93137

MSVM-S12/3

6/10kV

3x 95,0 - 3x 240,0

20,9 - 35,0

1

o. r.

o. r.

o. r.

93142

MSVM-S24/3

12/20kV

3x 10,0 - 3x 35,0

13,2 - 15,0

1

o. r.

o. r.

o. r.

93143

MSVM-S24/3

12/20kV

3x 50,0 - 3x 150,0

18,2 - 25,0

1

o. r.

o. r.

o. r.

93144

MSVM-S24/3

12/20kV

3x 70,0 - 3x 240,0

20,9 - 30,0

1

o. r.

o. r.

o. r.

93145

MSVM-S24/3

12/20kV

3x 150,0 - 3x 300,0

24,2 - 35,0

1

o. r.

o. r.

o. r.

93186

MSVM-S36/3

18/30kV

3x 35,0 - 3x 70,0

20,9 - 18,0

1

o. r.

o. r.

o. r.

93187

MSVM-S36/3

18/30kV

3x 50,0 - 3x 150,0

24,2 - 25,0

1

o. r