FLEV-S

Outdoor termination, shrinking type

Produktfoto
Properties
  • safe field effect

  • simple assembly

  • wide application range

  • excellent external layer behaviour

  • unlimited conductivity

  • immediately operational

Note
  • An additional earthing kit is required for cables with copper sheath.

  • Without terminals.

  • 1 unit = 1 set with 3 items.

Description

FLEV-S

Description

Outside end seals for all single-conductor and three-conductor medium-range voltage plastic cables with different conductor layers and sheath designs up to 18/30(36)kV.

Downloads
Data sheet

single core

Part no.

Type

Nominal voltage

Uo/U(Um)

Cross-section

mm²

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

93360

FLEV-S12/1

6/10kV

10,0 - 25,0

1

o. r.

o. r.

o. r.

93361

FLEV-S12/1

6/10kV

25,0 - 95,0

1

o. r.

o. r.

o. r.

94426

FLEV-S12/1

6/10kV

95,0 - 240,0

1

o. r.

o. r.

o. r.

93362

FLEV-S12/1

6/10kV

150,0 - 400,0

1

o. r.

o. r.

o. r.

93363

FLEV-S12/1

6/10kV

240,0 - 500,0

1

o. r.

o. r.

o. r.

94427

FLEV-S12/1

6/10kV

400,0 - 800,0

1

o. r.

o. r.

o. r.

94428

FLEV-S12/1

6/10kV

800,0 - 1000,0

1

o. r.

o. r.

o. r.

94429

FLEV-S24/1

12/20kV

10,0 - 35,0

1

o. r.

o. r.

o. r.

93364