HELUTOP® HT-AIR-MS

To prevent water condensation

Produktfoto
Properties
  • A membrane accounts for, that air humidity can leave the enclosure, just at less pressure differences
  • Different pressures will reduce water condensation
  • No enter from water condensation
  • High strain relief
  • Large clamping areas
Description

HELUTOP® HT-AIR-MS

Description

Cable gland with integrated pressure compensation and ventilation system. Prevents water condensation.

Areas of application
  • High sealing enclosures
  • Environments with extensive temperature ranges
Downloads
Data sheet

metric thread

Part no.

Size

Metr.

Cable Ø

from / to

mm

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

906993

M12 x 1,5

4,0 - 8,0

8,0

17

50

o. r.

o. r.

o. r.

906994

M16 x 1,5

4,0 - 8,0

8,0

17

50

o. r.

o. r.

o. r.

906995

M16 x 1,5

5,0 - 10,0

7,0

20

50

o. r.

o. r.

o. r.

906996

M20 x 1,5

6,0 - 12,0

6,5

22

50

o. r.

o. r.

o. r.