LT-CNP-E

Conduit gland, stainless steel

Logo Image
Produktfoto
Note

The ferrule and insert are from PA6.

Description

Conduit gland LT-CNP-E straight

Description

LIQUIDTIGHT gland made of stainless steel for plastic-coated metallic protection tubes CNP.

Areas of application
  • Plant and machine construction

  • Robotics

  • Automation technology

  • Vehicle construction and shipbuilding

  • Railway technology

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

metric thread

Part no.

Type

Size

Metric

Suitable for
tube ND

Suitable
for tube
outer Ø

mm

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

905913

-

M16 x 1,5

3/8

19,4

13,0

30,0

50

o. r.

o. r.

o. r.

905914

-

M20 x 1,5

1/2

23,4

13,0

36,0

50

o. r.

o. r.

o. r.

905058

-

M25 x 1,5

3/4

29,5

15,0

41,0

25

o. r.

o. r.

o. r.

905059

-

M32 x 1,5

1

36,3

15,0

50,0

10

o. r.

o. r.

o. r.

905060

-

M40 x 1,5

1 1/4

46,0

16,0

60,0

5

o. r.

o. r.

o. r.

905061

-

M50 x 1,5

1 1/2

52,4

19,0

66,0

5

o. r.

o. r.

o. r.

905062

-

M63 x 1,5

1 1/2

52,4

19,0

81,0

4

o. r.

o. r.

o. r.

905063

-

M63 x 1,5

2