MESSBOI

Longimetry devices

Produktfoto
Description

Longimetry devices
MESSBOI M10, MESSBOI M30

Description

To avoid material loss.

  • Simple design

  • Easy to operate

  • Calibration optional

  • Counter 9999,99m, with rest button

  • Repeat accuracy +/-2%

MESSBOI M10 stationary.

MESSBOI M30 stationary and portable.

Downloads
Data sheet

longimetry devices

Part no.

Type

Weight

app. kg

Cable Ø

app. mm

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

97924

MESSBOI M10

0,5

1 - 15

1

o. r.

o. r.

o. r.

97775

MESSBOI M30/012

2,2

1 - 30

1

o. r.

o. r.

o. r.