Pre-assembled servo motor cables for fixed laying

for fixed laying

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing 0°C to +60°C
    fixed installation -20°C to +80°C
  • Minimum bending radius
    flexing 20x cable Ø
    fixed installation 5x cable Ø
  • Max. acceleration
    2 m/s²
  • Bending cycles
    100,000 for ≥ 20x cable Ø
  • Nominal voltage (UL/CSA)
    (power + signal) 1000 V
    Nominal voltage (VDE)
    (power) U0/U 0,6/1 kV
    (signal) 24 V
  • Test voltage
    power cores 4 kV
    signal cores 2 kV
  • Insulation resistance ≥ 20 MOhm x km
Cable structure
Power supply cores
  • Bare copper, acc. to IEC 60228 cl.6
  • PVC core insulation
  • Core identification U/L1/C/L+
    V/L2
    W/L3/D/L-
  • GN-YE conductor
Signal cores
  • Copper conductors, bare
  • TPE-E core insulation
  • Core identification black, white
  • Cores twisted in pairs
  • Shield tin-plated copper braiding
  • Complete shield of tin-plated copper
    braiding, coverage approx. 80%
  • PVC outer sheath
  • Sheath colour: orange (RAL 2003)
Note
Please observe the drive or controller
manufacturer's information about
maximum permitted cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled motor
connection cable is specially manufactured
for applications with static installation.
The special PVC outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals

DESINA® (ISO 23570)
VDE
UL/CSA

Special feature
Economical alternatives to the cable
carrier compatible cable types which
otherwise meet all requirements of
the servo drive manufacturers.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

6FX5002-5CA01

5CA01 DESINA PVC

660224

6FX5002-5CA11

5CA11 DESINA PVC

660227

6FX5002-5CA21

5CA21 DESINA PVC

660230

6FX5002-5CA31

5CA31 DESINA PVC

660234

6FX5002-5CA41

5CA41 DESINA PVC

660237

6FX5002-5CA51

5CA51 DESINA PVC

660238

6FX5002-5CA61

5CA61 DESINA PVC

660239

6FX5002-5CA13

5CA13 DESINA PVC

660229

6FX5002-5CA23

5CA23 DESINA PVC

660232

6FX5002-5DA01

5DA01 DESINA PVC

660241

6FX5002-5DA11

5DA11 DESINA PVC

660244

6FX5002-5DA21

5DA21 DESINA PVC

660247

6FX5002-5DA31

5DA31 DESINA PVC

660250

6FX5002-5DA41