Pre-assembled servo motor cables for mobile use

Base line for use on REXROTH drive systems

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -20°C to +60°C
    fixed installation -50°C to +80°C
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 7x cable Ø
  • Max. acceleration
    5 m/s²
  • Bending cycles
    5 million for ≥ 10x cable Ø
  • Nominal voltage
    UL/CSA 1000 V
  • Test voltage
    power cores 4 kV
    signal cores 2 kV
  • Insulation resistance ≥ 10 MOhm x km
Cable structure
Power supply cores
  • Bare copper, extra fine wire conductor
    acc. to DIN VDE 0295 cl.6
  • PETP core insulation or high quality
    PP core insulation
  • Core identification 1, 2, 3
  • GN-YE conductor
Signal cores
  • Bare copper, extra fine wire conductor
    acc. to DIN VDE 0295 cl.6
  • PETP or high quality PP core insulation
  • Core identification
    Pair 1: 5, 6
    Pair 2: 7, 8
  • Cores twisted in pairs
  • Shielding aluminium/polyester foil
    Drain wire
    tin-plated copper braiding
  • Complete shield of tin-plated copper
    braiding, coverage approx. 80%
  • PUR outer sheath
  • Sheath colour: orange (RAL 2003)
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled
motor connection cable is specially
manufactured for applications with
high mechanical stress.
The special PUR outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals
DESINA® (ISO 23570)
UL/CSA
Special feature
Particularly suitable for use with
small bending radii and high
acceleration.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

IKG4008

motor cable 4008 PUR

660090

IKG4009

motor cable 4009 PUR

660091

IKG4017

motor cable 4017 PUR

660092

IKG4077

motor cable 4077 PUR

660093

IKG4029

motor cable 4029 PUR

660095

IKG4039

motor cable 4039 PUR

660096

IKG4028

motor cable 4028 PUR

660097

IKG4073

motor cable 4073 PUR

660099

IKG4071

motor cable 4071 PUR

660100

IKG4072

motor cable 4072 PUR

660101

IKG4053

motor cable 4053 PUR

660103

IKG4060

motor cable 4060 PUR