Pre-assembled feedback cables for fixed laying use

Base line for use on LENZE drive systems of the type L-force®

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    fixed installation -25°C to +80°C
  • Minimum bending radius
    fixed installation 8x cable Ø
  • Operating voltage 30 V
  • Test voltage 1000 V
  • Insulation resistance ≥ 10 MOhm x km
Cable structure
  • Tinned copper conductors
  • PVC/polyolefin core insulation
  • Shield of tin-plated copper braiding,
    coverage approx. 75%
  • PVC outer sheath
  • Sheath colour: green
Structure/colour code
  • (3x(2x0,14)+2x(0,5))
    YE+BK, GN+BK, RS+BK, WH, BK
  • (4x(2x0,14)+2x(1,0)
    YE+GN, PK+GY, RD+BU, BK+VT, WH, BN
Note
Please observe the drive or controller
manufacturer's information about
maximum permitted cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled
feedback cable is specially manufactured
for applications with static installation.
The special PVC outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals
DESINA® (ISO 23570)
UL/CSA
Special feature
Economical alternatives to the cable
carrier compatible cable types which
otherwise meet all requirements of
the servo drive manufacturers.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

EYD 0017 A xxxx W01 S01

feedback cables 0017AW01S01 PVC

660795

EYD 0017 A xxxx W01 S02

feedback cables 0017AW01S02 PVC

660796

EYD 0017 A xxxx W01 W01

feedback cables 0017AW01W01 PVC

660797

EYD 0017 A xxxx W03 S01

feedback cables 0017AW03S01 PVC

660798

EYD 0017 A xxxx W03 S02

feedback cables 0017AW03S02 PVC

660799

EYD 0017 A xxxx W03 W01

feedback cables 0017AW03W01 PVC

660800

EYF 0017 A xxxx A00 S01

feedback cables 0017AA00S01 PVC

660801

EYF 0017 A xxxx A00 S02

feedback cables 0017AA00S02 PVC

660802

EYF 0017 A xxxx F01 A00

feedback cables 0017AF01A00 PVC

660803

EYF 0017 A xxxx F01 S01

feedback cables 0017AF01S01 PVC

660630

EYF 0017 A xxxx F01 S02

feedback cables 0017AF01S02 PVC

660804

EYF 0028 A xxxx A00 G02

feedback cables 0028AA00G02 PVC

660805

EYF 0018 A xxxx A00 S03

feedback cables 0018AA00S03 PVC

660806

EYF 0018 A xxxx A00 W02

feedback cables 0018AA00W02 PVC

660807

EYF 0018 A xxxx F02 A00

feedback cables 0018AF02A00 PVC

660808

EYF 0028 A xxxx F02 G02

feedback cables 0028AF02G02 PVC

660809