Pre-assembled feedback cables for fixed laying

Base line for use on SIEMENS drive systems

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    -20°C to +80°C
  • Minimum bending radius
    18x cable Ø
  • Max. acceleration
    2 m/s²
  • Bending cycles
    100,000
  • Max. operating voltage 30 V AC
  • Test voltage 500 V
  • Insulation resistance ≥ 100 MOhm x km
Cable structure
  • Tinned copper conductors
  • Polyolefin polymer core insulation
  • Complete shield of tin-plated copper
    braiding, coverage approx. 80%
  • PVC outer sheath
  • Sheath colour: green
Structure(3x(2x0,14)+4x0,14+2x0,5)
  • 3 pairs with tin-plated copper wires,
    coverage approx. 90%
  • Colour code
    Pair 1: YE+GN
    Pair 2: BK+BN
    Pair 3: RD+OG
    Quad 1: GY+BU+WH/YE+BK/WH
    Pair 4: BN/RD+BN/BU
Structure(3x(2x0,14)+4x0,14+4x0,22+2x0,5)
  • 3 pairs with tin-plated copper wires,
    coverage approx. 90%
  • Colour code
    Pair 1: YE+GN
    Pair 2: BK+BN
    Pair 3: RD+OG
    Quad 1: GY+BU+WH/YE+BK/WH
    Quad 2: BN/YE+BN/GY+GN/BK+RD/GN
    Pair 4: BN/RD+BN/BU
Structure(4x2x0,34+4x0,5)
  • Colour code
    Pair 1: BU+VT
    Pair 2: BN+BK
    Pair 3: RD+OG
    Pair 4: YE+GN
    Quad: YE/WH+RD/WH+BU/WH+BK/WH
Note
Please observe the drive or controller
manufacturer's information about
maximum permitted cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled
feedback cable is specially manufactured
for applications with static installation.
The special PVC outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals

DESINA® (ISO 23570)
UL/CSA

Special feature
Economical alternatives to the cable
carrier compatible cable types which
otherwise meet all requirements of
the servo drive manufacturers.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

6FX5002-2AD00

2AD00 DESINA PVC

660207

6FX5002-2AH00

2AH00 DESINA PVC

660209

6FX5002-2CA11

2CA11 DESINA PVC

660210

6FX5002-2CA15

2CA15 DESINA PVC

660211

6FX5002-2CA31

2CA31 DESINA PVC

660212

6FX5002-2CA51

2CA51 DESINA PVC

660214

6FX5002-2CA61

2CA61 DESINA PVC

660215

6FX5002-2CA72

2CA72 DESINA PVC

660669

6FX5002-2CB51

2CB51 DESINA PVC

660217

6FX5002-2CC11

2CC11 DESINA PVC

660670

6FX5002-2CD01

2CD01 DESINA PVC

660671

6FX5002-2CF02