RG-Coaxial Cables

Produktfoto
Note
  • The materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • The colour outer sheath at PTFE is brown or transparent as per production outlet.
  • RG-Coaxial types are in accordance with US-Military specifications MIL-C-17.
  • RG/U: R=Radio, G=Guide, U=Utility
Application
Coaxial cables are used in high frequency transmission, especially for transmitters and receivers, computers, radio and TV transmissions. The varied mechanical, thermal and electronic properties of Coaxial cables mean that they can be used up into the GHz levels, as per cable type.
Downloads
Data sheet

RG-Type.../U

214

215

216

217

218

223

316

Part No.

40011

40198

40199

40200

40201

40202

40203

 

Cable structure

Inner conductor ø mm

7 x 0,75 — Cu-versilbert

7 x 0,75 — Cu, blank

7 x 0,4 — Cu, verzinnt

1 x 2,7 — Cu, blank

1 x 4,95 — Cu, blank

1 x 0,9 — Cu-versilbert

7 x 0,17 — Staku-versilbert

Insulation ø mm

7,24 — PE

7,24 — PE

7,24 — PE

9,4 — PE

17,3 — PE

2,95 — PE

1,52 — PTFE

Outer conductor

2 Geflechte

Geflecht

2 Geflechte

2 Geflechte

Geflecht

2 Geflechte

Geflecht

2x Cu-versilbert

Cu, blank

Cu, blank

Cu, blank

Cu, blank

2x Cu-versilbert

Cu-versilbert

-

-

-

-

-

-

-

Outer sheath

PVC

PVC

PVC

PVC

PVC

PVC

PTFE/ alt. FEP

Min. bending radius ca. mm

50

70

50

70

110

25

15

Temperature range °C

-35 to +80 -35 to +80 -35 to +80 -35 to +80 -35 to +80 -35 to +80 -55 to +200

Cu weight kg/km

119

148

107

187

348

42

8,5

Approx. outer ø mm

10,8

10,3

10,8

13,84

22,1

5,38

2,5

Approx. weight kg/km

198

300

176

300

710

60

15

 

Electrical characteristics

Impedance (Ohm)

50 ± 2

50 ± 2

75 ± 3

50 ± 2

50 ± 2

50 ± 2

50 ± 2

Frequency range

f (max) GHz

11

3

3

3

3

3

3

Propagation velocity v/c

0,66

0,66

0,66

0,66

0,66

0,66

0,66

Attenuation at 20°C

(dB/100m)

100 MHz

7

7

7,5

4,8

2,9

17

28

200 MHz

10,2

10,2

11

7,1

4,5

23

40

500 MHz

17

17

18,5

12,3

8,1

38

68

800 MHz

23

23

24

16,8

11,2

50

90

Approx. capacitance pF/m

101

101

67

101

101

101

95

Rel. velocity of propagation %

67

100

100

100

100

67

70

Insulation resistance

MOhm x km min.

 105.0

 105.0

 105.0

 105.0

 105.0

 105.0

 105.0

Loop resistance

max. (Ohm/km)

10

10

21

5

2

36

310

Nominal peak voltage kVs

5,2

5

5

7

11

1,9

1,2

Dielectric strength

50 Hz kVeff