JE-H(St)HRH

Bd fire warning cable, FE 180/E 30 to E 90, halogen-free

Produktfoto
Technical data
  • Special insulation for cores and outer
    sheath adapted to DIN VDE 0815.
  • Loop resistance
    max. 73,2 Ohm/km
  • Temperature range
    flexing -5°C to +50°C
    fixed installation -30°C to +70°C
  • Operating peak voltage max. 225 V
    (not for heavy current installation purposes)
  • Test voltage
    core/core  500 V
    core/screen  2000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Mutual capacitance
    max. 120 pF/m at 800 Hz
  • Minimum bending radius
    6x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
  • Caloric load values
    see "Technical Informations"
Cable structure
  • Bare copper conductor, single wire
  • Core insulation of cross-linked
    polymer, compound type HI1 with
    mica tape, flame retardant
  • Core identification with colour rings and
    ring-groups to DIN VDE 0815
  • Cores twisted to pairs, each 4 pairs consist
    to unit, several units stranded to layers
  • Units identified with numbered tape
  • Glass-fibre taped
  • Screening with alu-laminated polyester tape
  • solid copper drain wire 0,8 mm Ø
  • Inner sheath, flame retardant polyolefin
    compound to DIN VDE 0207 part 24 HM3
  • Galvanized steel wire braided screen
  • Outer sheath of polyolefin
    compound type HM2
    to DIN VDE 0207 part 24
  • Outer sheath red (RAL 3000) with imprint
    "BRANDMELDEKABEL"
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3, BS 4066 part 3,
    DIN EN 60332-3, IEC 60332-3 (previously
    DIN VDE 0472 part 804 test method C)
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482 part 267,
    DIN EN 50267-2-2, IEC 60754-2
    (equivalent DIN VDE 0472 part 813)
  • Smoke density acc. to DIN VDE 0482
    part 1034-1+2, DIN EN 61034-1+2,
    IEC 61034-1+2, BS 7622 part 1+2
    (previously DIN VDE 0472 part 816)
Properties
  • No fire propagation
  • Low smoke density
  • Not for purposes of high current
    and power installation as well as
    underground laying
  • FE 180: Insulation integrity for 180
    minutes. Tests acc.to DIN VDE 0472
    part 814 ≙ IEC 60331.
    Insulation integrity under direct
    flame propagation for the test period
    of 180 minutes.
  • E 30: Functionality of electrical cable
    systems for minimum 30 minutes. Test to
    DIN 4102 part 12.
    The functionality for 30 minutes assures
    when persons and animals are to be saved
    from a burning building. 30 minutes
    secures the functional performance of the
    fire warning and alarm systems, safety and
    spare lighting, passenger lifts with
    evacuation circuits, except the cables which
    are installed within the ladder shafts and
    engine rooms.
  • E 90: Functionality of electrical cable
    systems for minimum 90 minutes. Test
    method to DIN 4102 part 12.
    The functionality for 90 minutes assures
    the functional performance of
    water-pressure-rising stations for the
    supply to avoid smoke and heat in
    safety-stairs and inner rooms, ladder shafts
    and engine rooms for fire brigade lifts,
    emergency lifts for sickbeds in hospitals
    and the fire brigade lifts.
Note
  • E 30  to  E 90
    Functionality is dependant on installation
    technique.
  • LS0H = Low Smoke Zero Halogen
Application
Wherever necessary to prevent high property value in case of fire damage to human and material. The static screen prevents strong interference impulse. Suitable for fixed installation everywhere, where in case of fire human life and material assets are to be protected and a safety conciousness take a special significance, e. g. in industrial complexes, public buildings, hotels, airports, under ground railway networks, hospitals.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

34075

2 x 2 x 0,8

11,7

25,0

150,0

-

34076

4 x 2 x 0,8

15,7

45,0

275,0

-

34077

8 x 2 x 0,8