JB-750 yellow

Connection cable für warning indication, 750 V, flexible, colour coded, meter marking

Logo Image
Produktfoto
Technical data
  • Special-PVC connection cable
    for warning indication adapted
    to DIN VDE 0285-525-2-11 /
    DIN EN 50525-2-11
  • Temperature range
    flexing -15°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 450/750 V
  • Test voltage 4000 V
  • Breakdown voltage min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
  • GN-YE conductor
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: yellow (RAL 1016)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • G = with GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air, as connection cable with yellow outer sheath as a special warning indication. Recommendation in accordance to EN 60204 part 1 and DIN VDE 0113 part 1.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

10334

3 G 1,5

7,8

43,0

100,0

16

10335

4 G 1,5

8,5

58,0

121,0

16

10336

5 G 1,5

9,6

72,0

148,0

16

10337

3 G 2,5

9,3

72,0

154,0

14

10338

4 G 2,5

10,2

96,0

208,0

14

10339

5 G 2,5

11,4

120,0

229,0

14

<