Industrial Ethernet

Industrial Ethernet Trailing Cable Cat.6 SF/UTP 4x2xAWG24/7 PVC

Logo Image
Produktfoto
Cable structure

SF/UTP 4x2xAWG 24/7 PVC

Description

Industrial Ethernet HELUKAT® SF/UTP Trailing Cable PVC UL CMG Cat.6

Typical values

Frequency

(MHz)

10

16

62,5

100

200 250

Attenuation

(db/100m)

9,0

11,4 23,2 29,9 43,7 49,5
Next (dB) 59,3 56,2 47,4 44,3 39,8 38,3
PSNext (dB) 57,3 54,2 45,4 42,3 37,8 36,3
Application

HELUKAT® 250S was designed specially for extreme industrial applications. The copper data cable is especially well-suited for Category 6 Ethernet applications. It guarantees excellent transmission characteristics and may be used even under the harshest conditions. This version with PVC jacket and stranded conductor is designed specifically for trailing use under difficult industrial conditions.

Norms and standards
Acc. ISO/IEC 11801, Acc. EN 50173 and EN 50288, Acc. EIA/TIA 568, category 6, flame retardent acc. IEC 60332-3 C and EN 50266-2-4, CMG FT4
Downloads
Product Sheet

Part no.

Designation

805658

SF/UTP 4x2xAWG 24/7