B-TC051

Hydraulic shear

Produktfoto
Description

Hydraulic shear B-TC051

Description
  • Battery operated dual pistons hydraulic shear. Can be used for cables with diameters up to 50mm.

  • Long service life

  • Revolving head (up to 90°)

  • Excess pressure valve as overload protection

  • Pressure relief switch

  • SOC indicator

  • Hinged head for cutting ceaseless material

  • Included in delivery: tool, 2 batteries, charger, carrying strap

  • Weight hydraulic shear 5,4 kg

  • Weight case 2,2 g

hydraulic shear

Part no.

Type

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

904730

B-TCO51

1

o. r.

o. r.

o. r.