HSSV

Corrugated tubes conduit gland - straight

Produktfoto
Properties

Resistant to a multitude of

  • Fuels

  • Mineral oils

  • Greases

  • Weak bases

  • Weak acids

Note

Protection classification:

  • IP 66 with outer seal

Threaded connection:

Metric to EN 60423

Each unit includes 1 safety opener

Description

HSSV gland straight

Description

Quick-insert glands with metallic male thread for a reliable, quick connection.

Suitable for parallel-coiled HELUcond protection tubes.

Areas of application
  • Plant and machine construction

  • Robotics

  • Automation technology

  • Vehicle construction and shipbuilding

  • Railway technology

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

metric thread

Part no.

grey

Part no.

black

Size

Metric

Suitable for ND

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

920229

920238

M12 x 1,5

10,0

10,0

19,0

50

o. r.

o. r.

o. r.

920230

920239

M16 x 1,5

10,0

10,5

19,0

50

o. r.

o. r.

o. r.

920231

920240

M16 x 1,5

12,0

10,5

21,0

50

o. r.

o. r.

o. r.

920232

920241

M20 x 1,5

16,0 / 17,0

12,0

27,0

50

o. r.

o. r.

o. r.

920233

920242

M25 x 1,5

21,0 / 23,0

15,0

36,0

50

o. r.

o. r.

o. r.

920234

920243

M32 x 1,5

29,0

15,0

40,0

25

o. r.

o. r.

o. r.

920235