HSSV

Corrugated tubes conduit gland - elbow 90°

Produktfoto
Properties

Resistant to a multitude of

  • Fuels

  • Mineral oils

  • Greases

  • Weak bases

  • Weak acids

Note
  • UR-tested

Protection classification:

  • IP 66 with outer seal

Threaded connection:

Metric to EN 60423

Each unit includes 1 safety opener.

Description

HSSV gland 90°

with metallic male thread

Description

Quick-insert glands with metallic male thread for a reliable, quick connection.

Suitable for parallel-coiled HELUcond protection tubes.

Areas of application
  • Plant and machine construction

  • Robotics

  • Automation technology

  • Vehicle construction and shipbuilding

  • Railway technology

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

metric thread

Part no.

grey

Part no.

black

Size

Metric

Suitable for ND

Thread
length

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

920247

920256

M12 x 1,5

10,0

10,0

50

o. r.

o. r.

o. r.

920248

920257

M16 x 1,5

10,0

10,5

50

o. r.

o. r.

o. r.

920249

920258

M16 x 1,5

12,0

10,5

50

o. r.

o. r.

o. r.

920250

920259

M20 x 1,5

17,0

12,0

50

o. r.

o. r.

o. r.

920251

920260

M25 x 1,5

21,0 / 23,0

15,0

50

o. r.

o. r.

o. r.

920252

920261

M32 x 1,5

29,0

15,0

25

o. r.

o. r.

o. r.

920253

920262

M40 x 1,