HELUWIND® WK H07BN4-F WIND-Torsion

750 V, +90°C, UV resistant

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    Ambient temperature -45°C to +90°C
  • Permissible conductor operating
    temperature
    +90°C
  • Nominal voltage
    450/750 V
  • Test voltage
    3000 V
  • Minimum bending radius
    6x cable Ø
  • Torsion application
    +/- 150° per 1m
Cable structure
  • Special bare copper conductor,
    fine stranded acc. to IEC 60228
  • Insulation: special EPR compound
  • Core identification: black
  • Sheath: special EPR compound
  • Sheath colour: black
Properties
  • UV resistant
Note
For more information, especially on
custom cables, please contact us:
wind@helukabel.de
Application
The HELUWIND® WK H07BN4-F Wind-Torsion cable is the special version for torsion applications in wind power plants. We supply the leading wind power plant manufacturers with our cables.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

703402

1 x 25

13,1

240,0

516,0

-

703403

1 x 35

14,6

336,0

670,0

-

703404

1 x 50

17,1

480,0

840,0

-

703390

1 x 70

19,2

672,0

1112,0

-

703391

1 x 95

22,0

912,0

1520,0

-

703392

1 x 120

24,4

1152,0

1880,0

-

703393

1 x 150

28,0

1440,0

2513,0

-

703394

1 x 185

30,0

1776,0

2272,0

-

703395

1 x 240

34,0

2304,0

3534,0

-

703396

1 x 300

36,1

2880,0

4020,0

-

703397

1 x 400

41,5

3840,0

5640,0

-

703398

1 x 500