HELUTOP® HT-MS Plus

Cable gland

Produktfoto
Properties
  • Optimum strain relief through clamping plates (strain relief B to EN 50262 over the entire clamping region)
  • Easy to assemble
  • Large clamping areas
Note

For rotating the cap nut use tool. Note tightening torque!

Details on the individual tests appear in section "Technical Information".

Description

HELUTOP® HT-MS Plus

Description

Nickel-coated brass cable gland for very high density and strain relief.

Areas of application
  • Plant and machine construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

metric thread

Part no.

Size

Metr.

Sealing
insert
colour

Cable Ø

from / to

mm

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

905720

M16 x 1,5

grey

4,0 - 11,0

8,0

21

100

o. r.

o. r.

o. r.

905721

M20 x 1,5

grey

5,0 - 13,0

10,0

24

100

o. r.

o. r.

o. r.

905722

M25 x 1,5

grey

6,5 - 15,5

10,0

28

50

o. r.

o. r.

o. r.

905723

M25 x 1,5

grey

10,0 - 20,0

10,0

30

50

o. r.

o. r.

o. r.