HELUTOP® sealing inserts

Produktfoto
HELUTOP® sealing inserts PA6 9005 BK M16 / PG11  Part no. 903492
Product construction
Material
Polyamide 6
Thread dimensions metric
16
Clamping area from
5
Clamping area up to
10
Flank thread, metric thread
1.5
Thread dimensions PG
11
Colour
black
External diameter head
13.3  mm
External diameter insert
9.7  mm
Height
20.7  mm
Height head
5.7  mm
Properties
UV-resistant
yes
Packaging unit
Packaging unit
100  piece
Note

*Protection tab 903492 only for cable glands type HT and HT-MS with clamping range 5-10mm.

Description

HELUTOP® Protection tab

Description

Protection tab for sealing of n