HELUTOP® HT-PA-EX-Plus

Logo Image Logo Image Logo Image Logo Image Logo Image
Produktfoto
Note

For instrinsically safe area type "i", in blue on request.

 

Certificate of Conformity:

IMQ 13 ATEX 010 X

IECEx IMQ 13.0003X

 

Approval:

EX II 2GD

Ex e IIC Gb/Ex tb IIIC Db IP 66/68

Description
HELUTOP® HT-PA-EX-Plus
Description

For use in explosive areas.

Areas of application
  • Zone 1, Zone 2, Zone 21, Zone 22, IIA, IIB, IIC
Downloads
Data sheet

Chloroprene sealing

Part no.

black

Size

Metr.

Cable Ø

from / to

mm

Thread
length

mm

Spanner
size

mm

Height

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

908080

M12 x 1,5

4,0 - 6,5

10,0

15

22

100

o. r.

o. r.

o. r.

908081

M12 x 1,5

4,0 - 6,5

15,0

15

22

100

o. r.

o. r.

o. r.

908082

M16 x 1,5

5,0 - 8,0

10,0

19

26

50

o. r.

o. r.

o. r.

908083

M16 x 1,5

6,0 - 10,0

10,0

22

29

50

o. r.

o. r.

o. r.

908084

M16 x 1,5

6,0 - 10,0

15,0

22

29

50

o. r.

o. r.

o. r.

908085

M20 x 1,5

6,0 - 10,0

10,0

24

29

50

o. r.

o. r.

o. r.