HELUTOP® HT-MS-EX-d / e4

Logo Image Logo Image Logo Image Logo Image Logo Image Logo Image
Produktfoto
Properties
  • Sealing
  • Strain relief
  • EMC
  • Explosive protection
Note

Stainless steel 1.4404 and other temperature ranges on request.

PVC shrouds and earth tags on request.

Certificate of Conformity: CESI 13 ATEX 033X, IECEx CES 13.0013X

Marking: Ex II 2 GD, Exd IIC Gb / Exe IIC Gb, Extb IIIC Db

Unit: 1 pcs

Description

HELUTOP® HT-MS-EX-d / e 4

Description

For use in explosive areas. For armoured cables (copper or steel).

Areas of application
  • Zone 1, Zone 2, Zone 21, Zone 22, IIA, IIB, IIC
Downloads
Data sheet

metric thread

Part no.

Size

Metr.

Cable Ø

Inner sheath

from / to

mm

Cable Ø

Outer sheath

from / to

mm

Thread
length

mm

Spanner
size

mm

Angle
size D2

mm

Height

mm

Net EUR/100 items

906965

M16 x 1,5

3,0 - 8,5

6,0 - 12,0

16,0

22 / 26

29,0

47

o. r.

906966

M16 x 1,5

6,0 - 12,0

8,5 - 16,0

16,0

25 / 29

31,5

48

o. r.

906967

M20 x 1,5

3,0 - 8,5

6,0 - 12,0

16,0

24 / 26

29,0

47

o. r.

906968

M20 x 1,5

6,0 - 12,0

8,5 - 16,0

16,0

25 / 29

31,5

47

o. r.

906970

M25 x 1,5

6,0 - 12,0

8,5 - 16,0

18,0

29 / 29

31,5

48

o. r.

906972

M25 x 1,5

12,0 - 20,0

16,0 - 26,0

18,0

36 / 40

44,0

60

o. r.

906973

M32 x 1,5

12,0 - 20,0

16,0 - 26,0

18,0

40 / 40

44,0

62

o. r.

906974

M32 x 1,5

15,0 - 26,0

20,0 - 33,0

18,0

48 / 52

57,0

78

o. r.

906975

M40 x 1,5

15,0 - 26,0

20,0 - 33,0

18,0

48 / 52

57,0

78

o. r.