HELUquick

Corrugated tubes conduit gland - elbow 90°

Logo Image Logo Image
Produktfoto
Properties

Resistant to a multitude of

  • Oil

  • Gasoline

  • Weak bases

  • Weak acids

Note
  • UR-tested

Disassembly without additional opener.

Also available straight and angled 45°.

Description

HELUquick gland elbow 90°

Description

Quick-insert glands for a reliable, quick connection.

Suitable for parallel-coiled HELUcond protection tubes.

Areas of application
  • Plant and machine construction

  • Robotics

  • Automation technology

  • Vehicle construction and shipbuilding

  • Railway technology

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

metric thread

Part no.

grey

Part no.

black

Size

Metric

Suitable for ND

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

904805

904835

M10 x 1,0

7,5

12,0

-

50

o. r.

o. r.

o. r.

904806

904836

M12 x 1,5

10,0

10,0

-

50

o. r.

o. r.

o. r.

904807

904837

M16 x 1,5

10,0

12,0

-

50

o. r.

o. r.

o. r.

904808

904838

M16 x 1,5

12,0

12,0

-

50

o. r.

o. r.

o. r.

904809

904839

M20 x 1,5

12,0

13,0

-

50

o. r.

o. r.

o. r.

904810