Industrial Ethernet

HELUKAT® INDUSTRIAL ETHERNET SF/FTP 4x2xAWG26/7 PUR Cat.6A

Logo Image
Produktfoto
Ind.Ethernet SF/FTP 4x2xAWG26/7 Cat.6A AWM 1000V  Part no. 805548
content quantity per sales unit of measure
100.00
Constructive structure
Inner conductor diameter
0.55  mm
Core insulation
Foam-skin-PE
Core colours
wh/bu, wh/og, wh/gn, wh/bn
Stranding element
Double core
Screen over stranding element
Al-Foil
Outer sheath material
PUR
Outer sheath colour
Green similar to RAL 6018
Cable external diameter
7.8  mm
Weight
64.00  kg/km
Copper value
34.00  kg/km
Electrical properties
Characteristic impedance
100.00  ohm
Tolerance 1 to characteristic impedance
+ - 15 ohm at 1 to 100 MHz