Patch Cables RJ45

HELUKAT® CONNECTING SYSTEMS Patchcables Kat.6 S/FTP halogenfree blue

Logo Image
Produktfoto
Description
Patch cable S/FTP halogenfree, Cat.6
Norms and standards
HELUKAT® CONNECTING SYSTEMS® system components up to 250 MHz of category 6 / Class E in accordance with ISO 11801, 2nd edition, EN 50173, 2nd edition, and EIA/TIA 568 B.
Options
Naturally, we also offer other lengths, colors and crossover cables on request.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

802999

blue

0,5

10

803000

blue

1,0

10

803001

blue

2,0

10

803002

blue

3,0

10

803003

blue

5,0

10

803004

blue

7,5

5

803005

blue

10,0

5

803006

blue

15,0

5