Rangierkabel PROFInet C

HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables PROFInet C RJ45 HARTING Push-Pull IP65/67

Logo Image
Produktfoto
Description

Patch Cable RJ45 HARTING Push-Pull IP67, PROFInet C drag chain

Norms and standards
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 (2002), EN 50173-1, IEC 61156-1, IEC 61156-6, EIA/TIA 568 B and ISO/IEC 24702 - variant 14 (AIDA konform). Support the PROFInet guideline V4.0 (2017).
Characteristics
  • Drag chain suitable
  • Bending radius 7,5 x cable outerdiameter maximum
  • Moving speed 240 m/min maximum
  • Movement distance 10 m maximum
  • Accelaration 4 m/s² maximum
  • Cycles maximum 5 Mio.
  • Temperature range from -20°C to +75°C
  • Transmission rate maximum 100 Mbit/s
  • Transmission distance maximum 85 m from the Hub to the receiver
  • Suitable for the „Heavy-Duty“ range.
Options
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

802395

green

0,5

10

802396

green

1,0

10

802397

green

2,0

10

802398

green

3,0

10

802399

green

5,0

10

802400

green

10,0

10