Industrial Ethernet

HELUKABEL® Industrial Ethernet SF/UTP
2x2xAWG 24/1 FRNC

Logo Image
Produktfoto
Cable structure
SF/UTP 2x2xAWG24/1 FRNC
Description

Industrial Ethernet HELUKAT® 100IND SF/UTP 2 pairs, FRNC und PUR Cat.5e

Typical values

frequency

(MHz)

10

16

62,5

100

attenuation

(dB/100m)

6,3

8,1 16,5 21,4

next

(db)

50,3 47,4 38,4 35,3
Application

HELUKAT® 100IND Category 5e FRNC for fixed installation indoor in halogen free and flame retardent edition.

The PUR version is excellent oil resistant, halogen free and abrasion resistant.

Norms and standards
Gem. ISO/IEC 11801, Gem. EN 50173, Kategorie 5e, Halogenfreiheit nach IEC 60754-1
Downloads
Product Sheet

Part no.

Designation

805699

SF/UTP 2x2xAWG24/1

805700

SF/UTP 2x2xAWG24/1