HELUFLON®-PTFE-5Y

fluorinated polymeric materials, single core, 600 V / 1000 V

Produktfoto
Technical data
  • PTFE single core
    (Polytetrafluorethylene)
  • Temperature range
    -190°C to +200°C
  • Conductor temperature range
    silver pl. copper +200°C
  • Nominal voltage
    type E   600 V
    type EE   1000 V
  • Test voltage (Spark Test)
    type E   3,4 kV
    type EE   5 kV
  • Insulation resistance
    min. 1 GOhm x km
  • Minimum bending radius
    flexing 10x core Ø
    fixed installation 4x core Ø
  • Radiation resistance
    up to 1x105 cJ/kg (up to 0,1 Mrad)
Cable structure
  • Stranded copper wire, silver
  • Core insulation of PTFE-HELUFLON®
    compound type acc. to DIN VDE 207-6
  • Conductor make-up see table
Properties
  • Not flammable
  • Resistant to micro-cultures
  • Do not permit any fungus-formation
  • Absolute ozone resistant
  • Absolute weather resistant
  • Water absorption <0,01%
  • Minimal water vapour permeability
    (approx. 0,18 mg/cm² in 24 hours)
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • Please add the appropriate item number
    when ordering using the following indicator:
    1 = black
    2 = red
    3 = blue
    4 = brown
    5 = white
    6 = transparent
    7 = 2-colour
    8 = other colour
  • Conductor bare, tinned or nickel plated on
    request
Application
HELUFLON® single cores are predominantly used for installing in control cabinets subjected to high thermal effects as well as in brickworks, heaters, kitchen fitments and measuring appliances as well as in the chemical industry. These single cores are non-flammable and resistant to acids, alkalis, solvents, oil and petrol.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

600V

Part no.

AWG-No.

Cross-
section

mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Silv.
weight

kg / km

Weight

approx. kg / km

25111

32

0,00

0,74

0,0

0,00

0,38

25112

32

0,00

0,74

0,0

0,00

0,38

25113

32

0,00

0,74

0,0

0,00

0,38

25114

32

0,00

0,74

0,0

0,00

0,38

25115

32

0,00

0,74

0,0

0,00

0,38

25116

32

0,00

0,74

0,0

0,00

0,38

25117

32

0,00

0,74

0,0

0,00

0,38

25118

32

0,00