HELUcond PA6-L

Corrugated tubes, polyamide

Produktfoto
Properties

Resistant to a multitude of

  • Fuels

  • Mineral oils

  • Greases

  • Weak bases

  • Weak acids

Note

Suitable connection glands:

HELUquick, HSSV.

Description

HELUcond PA6-L

Description

Cable protection tube for weak to medium stress applications.

Capacity/100mm NW 17: approx. 250 N

Areas of application
  • Plant and machine construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

fine profile

Part no.

grey

Part no.

black

Nominal size

mm

Inner Ø

mm

Outer Ø

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

99610

99620

7,5

6,8

10,0

50

o. r.

o. r.

o. r.

99611

99621

10,0

10,0

12,8

50

o. r.

o. r.

o. r.

99612

99622

12,0

12,5

15,7

50

o. r.

o. r.

o. r.

99613

99623

14,0

14,4

18,5

50

o. r.

o. r.

o. r.

99614

99624

17,0

16,8

21,1

50

o. r.

o. r.

o. r.

99615

99625

23,0

23,4

28,4

50

o. r.

o. r.

o. r.

99616

99626

29,0

29,2

34,5

25

o. r.

o. r.

o. r.